SKM300GB125D

SEMITRANS® 3

VCES 1200 V
IC 200 A

Part Number: 22890624
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 389.20 $
  • 12+ 340.54 $
  • 48+ 243.24 $
more Prices
Prices excl. Tax and Shipping
389.199614 USD