SKM300GB12E4

SEMITRANS® 3

IGBT4 Modules


VCES 1200 V
IC 300 A

Part Number: 22892077
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 210.65 $
  • 12+ 184.32 $
  • 48+ 131.66 $
more Prices
Prices excl. Tax and Shipping
210.6502 USD