SKM300GB12F4

SEMITRANS® 3

High Speed IGBT4 Modules


VCES 1200 V
IC 300 A

Part Number: 22896070
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 59 piece(s)
  • Quantity Price
  • 1+ 221.42 $
  • 12+ 193.75 $
  • 48+ 138.39 $
more Prices
Prices excl. Tax and Shipping
221.421448 USD