SKM300GB12T4

SEMITRANS® 3

Fast IGBT4 Modules


VCES 1200 V
IC 300 A

Part Number: 22892070
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 52 weeks
1
  • Quantity Price
  • 1+ 165,07 €
  • 12+ 144,43 €
  • 48+ 103,17 €
more Prices
Prices excl. Tax and Shipping
165.066 EUR