SKM300GB17E4

SEMITRANS® 3

IGBT4 Modules


VCES 1700 V
IC 300 A

Part Number: 22895070
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 77 piece(s)
  • Quantity Price
  • 1+ 268.08 $
  • 12+ 234.57 $
  • 48+ 167.55 $
more Prices
Prices excl. Tax and Shipping
268.081913 USD