SKM300GM12T4

SEMITRANS® 3

Fast IGBT4 Modules


VCES 1200 V
IC 300 A

Part Number: 22892480
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 1 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 209.73 $
  • 12+ 183.51 $
  • 48+ 131.08 $
more Prices
Prices excl. Tax and Shipping
209.731113 USD