SKM300MLI066TAT

SEMITRANS® 5

Trench IGBT Modules


VCES 600 V
IC 300 A

Part Number: 21916570
Net unit weight: 0.32 kg
Tariff Number: 85412900
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
  • Quantity Price
  • 1+ 448,42 €
  • 3+ 373,68 €
  • 36+ 245,23 €
more Prices
Prices excl. Tax and Shipping
448.417 EUR