SKM400GA12T4

SEMITRANS® 4

Fast IGBT4 Modules


VCES 1200 V
IC 400 A

Part Number: 22892100
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 173.68 $
  • 12+ 151.97 $
  • 36+ 108.55 $
more Prices
Prices excl. Tax and Shipping
173.684979 USD