SKM400GAL07E3

SEMITRANS® 3

Trench IGBT Modules


VCES 650 V
IC 400 A

Part Number: 22895552
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 6 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 146,52 €
  • 12+ 128,21 €
  • 48+ 91,57 €
more Prices
Prices excl. Tax and Shipping
146.52375 EUR