SKM400GAL125D

SEMITRANS® 3

VCES 1200 V
IC 300 A

Part Number: 22890750
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 22 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 319,21 €
  • 12+ 279,30 €
  • 48+ 199,50 €
more Prices
Prices excl. Tax and Shipping
319.2055 EUR