SKM400GAL126D

SEMITRANS® 3

Trench IGBT Modules


VCES 1200 V
IC 300 A

Part Number: 21916030
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
  • Quantity Price
  • 1+ 217,13 €
  • 12+ 189,98 €
  • 48+ 135,70 €
more Prices
Prices excl. Tax and Shipping
217.12575 EUR