SKM400GAL12E4

SEMITRANS® 3

IGBT4 Modules


VCES 1200 V
IC 400 A

Part Number: 22892314
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 184.83 $
  • 12+ 161.73 $
  • 48+ 115.51 $
more Prices
Prices excl. Tax and Shipping
184.826104 USD