SKM400GAL12F4

SEMITRANS® 3

High Speed IGBT4 Modules


VCES 1200 V
IC 400 A

Part Number: 22896140
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 16 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 177,11 €
  • 12+ 154,97 €
  • 48+ 110,69 €
more Prices
Prices excl. Tax and Shipping
177.10975 EUR