SKM400GAL12V

SEMITRANS® 3

V Series IGBT Module


VCES 1200 V
IC 400 A

Part Number: 22892313
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 18 weeks
1
  • Quantity Price
  • 1+ 201,64 €
  • 12+ 176,43 €
  • 48+ 126,02 €
more Prices
Prices excl. Tax and Shipping
201.638 EUR