SKM400GAL176D 04119

SEMITRANS® 3

VCES 1700 V
IC 300 A

Part Number: 21915590
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 16 weeks
1
  • Quantity Price
  • 1+ 277.88 $
  • 12+ 243.14 $
  • 48+ 173.67 $
more Prices
Prices excl. Tax and Shipping
277.87914 USD