SKM400GAL176DL3

SEMITRANS™ 9

Trench IGBT Modules


VCES 1700 V
IC 300 A

Part Number: 21919990
Net unit weight: 0.42 kg
Tariff Number: 85412900
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 52 weeks
1
  • Quantity Price
  • 1+ 581,29 €
  • 3+ 484,40 €
  • 12+ 387,52 €
more Prices
Prices excl. Tax and Shipping
581.28775 EUR