SKM400GAL17E4

SEMITRANS® 3

IGBT4 Modules


VCES 1700 V
IC 400 A

Part Number: 22895120
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 208,05 €
  • 12+ 182,05 €
  • 48+ 130,03 €
more Prices
Prices excl. Tax and Shipping
208.0545 EUR