SKM400GAR07E3

SEMITRANS® 3

Trench IGBT Modules


VCES 650 V
IC 400 A

Part Number: 22895554
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 3 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 160.22 $
  • 12+ 140.19 $
  • 48+ 100.14 $
more Prices
Prices excl. Tax and Shipping
160.223721 USD