SKM400GAR125D

SEMITRANS® 3

VCES 1200 V
IC 300 A

Part Number: 21915960
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
  • Quantity Price
  • 1+ 349.05 $
  • 12+ 305.42 $
  • 48+ 218.15 $
more Prices
Prices excl. Tax and Shipping
349.051214 USD