SKM400GAR12F4

SEMITRANS® 3

High Speed IGBT4 Modules


VCES 1200 V
IC 400 A

Part Number: 22896130
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 52 weeks
1
  • Quantity Price
  • 1+ 153,18 €
  • 12+ 134,03 €
  • 48+ 95,74 €
more Prices
Prices excl. Tax and Shipping
153.176 EUR