SKM400GAR12V

SEMITRANS® 3

V Series IGBT Module


VCES 1200 V
IC 400 A

Part Number: 22895548
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 14 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 220.49 $
  • 12+ 192.93 $
  • 48+ 137.81 $
more Prices
Prices excl. Tax and Shipping
220.491153 USD