SKM400GAR176D

SEMITRANS® 3

VCES 1700 V
IC 300 A

Part Number: 21916970
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
  • Quantity Price
  • 1+ 258,30 €
  • 12+ 226,01 €
  • 48+ 161,44 €
more Prices
Prices excl. Tax and Shipping
258.3 EUR