SKM400GAR17E4

SEMITRANS® 3

IGBT4 Modules


VCES 1700 V
IC 400 A

Part Number: 22895150
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 10 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 227.51 $
  • 12+ 199.07 $
  • 48+ 142.19 $
more Prices
Prices excl. Tax and Shipping
227.507596 USD