SKM400GB07E3

SEMITRANS® 3

Trench IGBT Modules


VCES 650 V
IC 400 A

Part Number: 22895550
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 9 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 196,28 €
  • 12+ 171,74 €
  • 48+ 122,67 €
more Prices
Prices excl. Tax and Shipping
196.27725 EUR