SKM400GB125D

SEMITRANS® 3

VCES 1200 V
IC 300 A

Part Number: 22890626
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 478,08 €
  • 12+ 418,32 €
  • 48+ 298,81 €
more Prices
Prices excl. Tax and Shipping
478.0805 EUR