SKM400GB126D

SEMITRANS® 3

Trench IGBT Modules


VCES 1200 V
IC 300 A

Part Number: 22890635
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 38 piece(s)
  • Quantity Price
  • 1+ 273,78 €
  • 12+ 239,55 €
  • 48+ 171,10 €
more Prices
Prices excl. Tax and Shipping
273.7775 EUR