SKM400GB176D

SEMITRANS® 3

VCES 1700 V
IC 300 A

Part Number: 22890710
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 45 piece(s)
  • Quantity Price
  • 1+ 323,97 €
  • 12+ 283,47 €
  • 48+ 202,49 €
more Prices
Prices excl. Tax and Shipping
323.97175 EUR