SKM400GM12T4

SEMITRANS® 3

Fast IGBT4 Modules


VCES 1200 V
IC 400 A

Part Number: 22892490
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 1 piece(s)
More available in approx. 14 weeks
  • Quantity Price
  • 1+ 238,03 €
  • 12+ 208,27 €
  • 48+ 148,76 €
more Prices
Prices excl. Tax and Shipping
238.0255 EUR