SKM400GM17E4

SEMITRANS® 3

IGBT4 Modules


VCES 1700 V
IC 400 A

Part Number: 22895160
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 4 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 304,86 €
  • 12+ 266,75 €
  • 48+ 190,53 €
more Prices
Prices excl. Tax and Shipping
304.8555 EUR