SKM450GB12T4

SEMITRANS® 3

Fast IGBT4 Modules


VCES 1200 V
IC 450 A

Part Number: 22892096
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 261,30 €
  • 12+ 228,64 €
  • 48+ 163,31 €
more Prices
Prices excl. Tax and Shipping
261.30325 EUR