SKM450GM12E4D1

SEMITRANS® 3

IGBT4 Modules


VCES 1200 V
IC 450 A

Part Number: 22892140
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 271,33 €
  • 12+ 237,41 €
  • 48+ 169,58 €
more Prices
Prices excl. Tax and Shipping
271.32775 EUR