SKM50GB12T4

SEMITRANS® 2

Fast IGBT4 Modules


VCES 1200 V
IC 50 A

Part Number: 22892000
Net unit weight: 0.16 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 164 piece(s)
  • Quantity Price
  • 1+ 56,56 €
  • 16+ 49,49 €
  • 48+ 41,24 €
more Prices
Prices excl. Tax and Shipping
56.5595 EUR