SKM50GD125D

SEMITRANS® 6


VCES 1200 V
IC 50 A

Part Number: 21918010
Net unit weight: 0.42 kg
Tariff Number: 85412900
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
  • Quantity Price
  • 1+ 320.85 $
  • 10+ 200.53 $
  • 30+ 180.48 $
more Prices
Prices excl. Tax and Shipping
320.850943 USD