SKM600GA125D

SEMITRANS® 4

VCES 1200 V
IC 400 A

Part Number: 21915560
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
  • Quantity Price
  • 1+ 376,70 €
  • 12+ 329,61 €
  • 36+ 235,43 €
more Prices
Prices excl. Tax and Shipping
376.69775 EUR