SKM600GA126D 03141

SEMITRANS® 4

Trench IGBT Modules


VCES 1200 V
IC 400 A

Part Number: 21915720
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
  • Quantity Price
  • 1+ 260.15 $
  • 12+ 227.63 $
  • 36+ 162.59 $
more Prices
Prices excl. Tax and Shipping
260.146384 USD