SKM600GA12E4

SEMITRANS® 4

IGBT4 Modules


VCES 1200 V
IC 600 A

Part Number: 22892114
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 222.92 $
  • 12+ 195.06 $
  • 36+ 139.33 $
more Prices
Prices excl. Tax and Shipping
222.92337 USD