SKM600GA12T4

SEMITRANS® 4

Fast IGBT4 Modules


VCES 1200 V
IC 600 A

Part Number: 22892110
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 33 piece(s)
  • Quantity Price
  • 1+ 204,60 €
  • 12+ 179,03 €
  • 36+ 127,88 €
more Prices
Prices excl. Tax and Shipping
204.60025 EUR