SKM600GA176D

SEMITRANS® 4

VCES 1700 V
IC 400 A

Part Number: 22890432
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 7 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 242,07 €
  • 12+ 211,82 €
  • 36+ 151,30 €
more Prices
Prices excl. Tax and Shipping
242.07425 EUR