SKM600GA17E4

SEMITRANS® 4

IGBT4 Modules


VCES 1700 V
IC 600 A

Part Number: 22895080
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 10 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 252,49 €
  • 12+ 220,93 €
  • 36+ 157,80 €
more Prices
Prices excl. Tax and Shipping
252.48825 EUR