SKM600GAL126D

SEMITRANS® 3

Trench IGBT Modules


VCES 1200 V
IC 400 A

Part Number: 21916010
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
  • Quantity Price
  • 1+ 266,83 €
  • 12+ 233,47 €
  • 48+ 166,77 €
more Prices
Prices excl. Tax and Shipping
266.828 EUR