SKM600GAL12T4

SEMITRANS® 3

Fast IGBT4 Modules


VCES 1200 V
IC 600 A

Part Number: 22892280
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 240.23 $
  • 12+ 210.20 $
  • 48+ 150.15 $
more Prices
Prices excl. Tax and Shipping
240.229101 USD