SKM600GB066D

SEMITRANS® 3

Trench IGBT Modules


VCES 600 V
IC 600 A

Part Number: 21915620
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
  • Quantity Price
  • 1+ 261,73 €
  • 12+ 229,02 €
  • 48+ 163,58 €
more Prices
Prices excl. Tax and Shipping
261.73375 EUR