SKM600GB07E3

SEMITRANS® 3

Trench IGBT Modules


VCES 650 V
IC 600 A

Part Number: 22895570
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 26 piece(s)
  • Quantity Price
  • 1+ 265,16 €
  • 12+ 232,01 €
  • 48+ 165,72 €
more Prices
Prices excl. Tax and Shipping
265.15725 EUR