SKM600GB126D

SEMITRANS® 3

Trench IGBT Modules


VCES 1200 V
IC 400 A

Part Number: 22890638
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 350,06 €
  • 12+ 306,30 €
  • 48+ 218,79 €
more Prices
Prices excl. Tax and Shipping
350.058 EUR