SKM600GM12E4

SEMITRANS® 3

IGBT4 Modules


VCES 1200 V
IC 600 A

Part Number: 22892094
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 4 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 356.58 $
  • 12+ 312.01 $
  • 48+ 222.86 $
more Prices
Prices excl. Tax and Shipping
356.583242 USD