SKM75GB07E3

SEMITRANS® 2

Trench IGBT Modules


VCES 650 V
IC 75 A

Part Number: 22895632
Net unit weight: 0.16 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
  • Quantity Price
  • 1+ 58,50 €
  • 16+ 51,19 €
  • 48+ 42,66 €
more Prices
Prices excl. Tax and Shipping
58.49675 EUR