SKM75GB12F4

SEMITRANS® 2

High Speed IGBT4 Modules


VCES 1200 V
IC 75 A

Part Number: 22896010
Net unit weight: 0.16 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available > 250 piece(s)
  • Quantity Price
  • 1+ 64,95 €
  • 16+ 56,84 €
  • 48+ 47,37 €
more Prices
Prices excl. Tax and Shipping
64.95425 EUR