SKM75GB12T4

SEMITRANS® 2

Fast IGBT4 Modules


VCES 1200 V
IC 75 A

Part Number: 22892010
Net unit weight: 0.16 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 65,27 €
  • 16+ 57,11 €
  • 48+ 47,59 €
more Prices
Prices excl. Tax and Shipping
65.272 EUR