SKM75GB17E4

SEMITRANS® 2

IGBT4 Modules


VCES 1700 V
IC 75 A

Part Number: 22895030
Net unit weight: 0.16 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 62 piece(s)
  • Quantity Price
  • 1+ 84.62 $
  • 16+ 74.04 $
  • 48+ 61.70 $
more Prices
Prices excl. Tax and Shipping
84.623231 USD