SKM800GA125D 03071

SEMITRANS® 4

VCES 1200 V
IC 600 A

Part Number: 21915710
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 52 weeks
1
  • Quantity Price
  • 1+ 413,78 €
  • 12+ 362,06 €
  • 36+ 258,62 €
more Prices
Prices excl. Tax and Shipping
413.78225 EUR